IESNA:LM-63-2002
[TEST]P953312
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28933
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3169.7 3462 3779.9 4117.6 4409.9 4654.8 4840.4 4949 4966.8 4913.5
4858.2 4854.2 4887.8 4960.9 5132.7 5561.2 6625.7 8223.4 9647.3 10741.3
11582.6 12376.5 13093.4 13766.8 14219.1 13567.4 10982.3 7682.3 5312.4 3572.5
1506.8 477.9 227.1 98.7 31.6 0 0
3169.7 3467.9 3803.6 4129.5 4423.7 4668.6 4866.1 4974.7 4990.5 4943.1
4881.9 4879.9 4905.6 4980.6 5156.4 5492.1 6408.5 7966.6 9554.4 10688
11562.9 12443.7 13117.1 13776.7 14264.5 13843.9 11450.3 8176 5567.2 3704.9
1603.6 519.4 264.6 116.5 41.5 0 0
3169.7 3463.9 3789.8 4103.8 4384.2 4617.3 4797 4909.5 4921.4 4879.9
4834.5 4826.6 4854.2 4929.3 5097.1 5411.2 6155.7 7559.8 9139.7 10368.1
11276.5 12232.4 13138.8 13970.3 14673.3 14874.7 13263.2 10320.7 6963.4 4522.5
2093.4 825.5 464.1 256.7 118.5 39.5 0
3169.7 3440.2 3742.4 4042.6 4295.3 4510.6 4682.4 4771.3 4800.9 4783.1
4749.6 4745.6 4769.3 4804.9 4903.6 5103.1 5442.8 6224.8 7559.8 9092.3
10455 11720.9 13012.4 14229 15392.2 16300.6 16914.8 16964.2 15901.7 12615.5
7089.8 2537.7 1019 545.1 250.8 57.3 0
3169.7 3400.7 3667.3 3941.8 4180.8 4384.2 4546.2 4654.8 4704.1 4716
4714 4725.9 4759.4 4791 4854.2 4998.4 5251.2 5632.3 6345.3 7549.9
9123.9 10804.5 12495 14254.6 15706.2 17076.7 18421.6 19924.5 21095.6 20234.6
16008.3 8817.8 3469.9 1552.3 655.7 67.1 0
3169.7 3379 3614 3851 4068.2 4267.7 4429.6 4556 4625.2 4674.5
4710.1 4767.3 4854.2 4923.4 4988.5 5091.2 5310.4 5662 6199.1 6856.8
7826.4 9096.3 10541.9 12094.1 13695.7 15471.2 17453.9 19782.3 22989.5 24895.3
22776.2 17120.2 9311.5 3321.7 825.5 47.4 0
3169.7 3367.2 3598.2 3837.2 4048.5 4248 4419.8 4544.2 4619.2 4666.6
4716 4773.3 4856.2 4929.3 5006.3 5120.8 5334.1 5679.7 6220.9 6918
7848.1 9092.3 10504.4 12025 13658.2 15453.4 17479.6 19930.4 22985.6 24780.7
22466.2 16792.3 9266.1 3388.9 815.6 53.3 0
3169.7 3327.7 3517.2 3724.6 3924.1 4117.6 4291.4 4437.5 4542.2 4623.2
4708.1 4810.8 4923.4 5018.2 5111 5243.3 5456.6 5786.4 6276.1 6943.7
7792.9 8831.6 10077.8 11513.5 13136.9 14963.6 16958.2 19112.8 21759.2 23781.4
21016.6 13125 5954.2 2026.2 481.9 41.5 0
3169.7 3302 3444.2 3608.1 3785.8 3965.5 4143.3 4299.3 4441.5 4565.9
4696.2 4820.7 4939.2 5043.8 5162.3 5334.1 5581 5962.1 6534.9 7316.9
8351.7 9586 11017.8 12581.9 14173.7 15848.4 17568.5 19395.2 21212.1 21824.3
19391.3 12996.6 5590.9 1676.7 675.4 187.6 0
3169.7 3256.6 3359.3 3477.8 3625.9 3787.8 3945.8 4109.7 4259.8 4411.9
4565.9 4706.1 4824.6 4951 5085.3 5245.3 5494.1 5893 6509.2 7407.7
8576.9 9925.7 11369.3 12832.7 14290.2 15753.6 17260.4 18704 19361.7 18107.6
14258.6 7153 1931.4 732.7 398.9 110.6 0
3169.7 3209.2 3260.5 3343.5 3454.1 3574.5 3718.7 3858.9 4011 4153.2
4319 4479 4637 4802.9 4974.7 5180.1 5462.5 5900.9 6560.5 7546
8839.5 10374 11855.2 13130.9 14234.9 15279.6 16128.8 16330.2 15303.3 12502.9
7800.7 2851.7 572.7 175.8 61.2 21.7 0
3169.7 3185.5 3207.2 3270.4 3361.2 3462 3582.4 3706.8 3841.1 3985.3
4139.3 4297.3 4471.1 4648.9 4846.3 5083.3 5393.4 5849.6 6489.4 7366.3
8541.3 9904 11154.1 11932.2 12289.6 12354.8 12090.2 11252.8 9718.4 7451.2
4386.2 1493 339.7 96.8 27.6 11.8 0
3169.7 3153.9 3155.8 3189.4 3250.6 3325.7 3416.5 3513.3 3610.1 3700.9
3801.6 3894.5 4003.1 4107.7 4222.3 4360.5 4563.9 4883.9 5389.4 6126.1
7072 8031.8 8693.4 8786.2 8256.9 7273.5 5867.3 4119.6 2348.1 1074.3
460.1 173.8 65.2 25.7 11.8 2 0
3169.7 3098.6 3057.1 3033.4 3013.7 2978.1 2916.9 2820.1 2691.8 2539.7
2365.9 2182.2 1998.6 1834.7 1708.3 1615.4 1548.3 1522.6 1654.9 1961
2300.7 2579.2 2563.4 2113.1 1481.2 987.4 683.3 475.9 318 197.5
124.4 79 39.5 15.8 3.9 0 0
3169.7 3047.2 2952.4 2833.9 2664.1 2452.8 2204 1925.5 1629.3 1339
1127.7 1017.1 993.4 1003.2 1036.8 1066.4 1090.1 1092.1 1066.4 1013.1
953.9 894.6 831.4 762.3 671.5 558.9 436.4 314 235 171.8
110.6 65.2 25.7 9.9 3.9 0 0
3169.7 3001.8 2832 2604.9 2292.8 1951.2 1593.7 1277.7 1096.1 1034.8
1003.2 975.6 953.9 932.1 920.3 912.4 902.5 880.8 833.4 764.3
695.2 626 558.9 481.9 404.8 337.7 288.3 244.9 193.5 132.3
67.1 33.6 15.8 5.9 0 0 0
3169.7 2956.4 2717.4 2354 1951.2 1542.4 1220.5 1098 1062.5 1032.9
1003.2 973.6 944 914.4 870.9 821.5 764.3 697.1 624.1 553
485.8 426.6 379.2 341.7 306.1 272.5 237 187.6 128.4 86.9
57.3 31.6 13.8 5.9 0 0 0
3169.7 2928.7 2602.9 2178.3 1700.4 1297.5 1133.6 1100 1068.4 1034.8
1007.2 973.6 938.1 894.6 839.3 770.2 695.2 618.1 537.2 458.2
393 351.5 321.9 294.3 264.6 235 201.4 160 126.4 100.7
73.1 47.4 15.8 2 0 0 0
3169.7 2889.2 2492.3 1988.7 1495 1202.7 1137.5 1105.9 1074.3 1040.8
1011.1 979.5 942 890.7 821.5 748.5 659.6 570.7 474 404.8
359.4 331.8 310.1 286.4 260.7 229.1 189.6 156 130.3 102.7
75 47.4 13.8 0 0 0 0
3169.7 2885.3 2456.7 1915.6 1416 1190.8 1149.4 1115.8 1082.2 1050.6
1019 983.5 946 890.7 823.5 734.7 633.9 533.2 450.3 387.1
347.6 321.9 298.2 272.5 242.9 205.4 163.9 136.3 110.6 84.9
57.3 31.6 7.9 0 0 0 0
3169.7 2885.3 2431.1 1876.1 1382.4 1190.8 1157.3 1123.7 1086.2 1050.6
1019 985.5 947.9 898.6 835.4 748.5 641.8 535.2 444.3 377.2
337.7 314 290.3 262.7 229.1 181.7 140.2 116.5 94.8 71.1
45.4 17.8 2 0 0 0 0
3169.7 2895.2 2442.9 1882.1 1382.4 1190.8 1157.3 1123.7 1088.2 1054.6
1021 987.4 951.9 904.5 841.3 744.5 637.9 527.3 436.4 371.3
335.7 312 286.4 260.7 225.1 169.8 132.3 110.6 86.9 63.2
39.5 13.8 0 0 0 0 0
